IESNA:LM-63-2002
[TEST]P1461745
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-50-722-U-T3RE
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 50W 70CRI 2200K FIXTURE w/ TYPE III ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]3.35%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7049.8
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 63 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
971.9 871.4 803.2 787.3 805.9 844.2 898.1 964.0 1043.1 1173.9 1303.3 1439.1 1564.2 1680.3 1772.8 
1863.7 2013.4 2125.9 2168.1 2204.7 2204.4 2157.2 2104.6 2043.4 1969.5 1707.3 1310.3 1196.2 1070.4 779.9 
512.1 357.0 293.8 253.5 202.6 123.1 63.6 0.0 
971.9 873.4 805.6 787.9 806.2 847.5 901.4 962.6 1048.1 1179.9 1304.3 1430.1 1559.6 1681.7 1769.8 
1861.7 2002.4 2121.6 2174.1 2211.4 2218.4 2166.8 2112.9 2056.7 1974.8 1712.9 1334.0 1220.2 1074.8 800.6 
520.4 352.4 287.8 247.9 199.6 121.8 58.9 0.0 
971.9 876.4 807.9 788.9 805.9 844.8 895.1 955.3 1032.8 1151.0 1283.0 1405.8 1535.6 1659.0 1756.2 
1840.4 1975.1 2116.9 2202.7 2246.3 2287.9 2284.9 2236.0 2179.1 2093.3 1852.4 1474.7 1342.9 1174.6 889.7 
559.7 335.7 260.5 218.6 186.7 122.8 63.2 0.0 
971.9 880.8 813.9 790.6 803.9 837.8 884.8 941.3 1012.2 1111.7 1244.8 1364.6 1491.7 1612.8 1737.9 
1829.1 1942.2 2104.3 2253.7 2351.1 2407.0 2452.6 2462.9 2431.7 2351.5 2184.8 1819.1 1637.8 1398.5 1060.8 
636.9 343.4 228.6 190.0 159.7 126.4 75.5 0.0 
971.9 887.8 826.2 797.9 802.2 828.2 870.4 921.7 989.2 1069.1 1181.6 1305.0 1423.1 1557.2 1693.0 
1832.4 1946.2 2086.6 2250.3 2406.0 2511.2 2594.0 2681.2 2754.8 2796.7 2766.7 2537.5 2375.4 2036.7 1436.8 
915.0 457.5 234.2 172.7 140.1 99.8 59.2 0.0 
971.9 900.7 841.2 810.2 806.9 825.2 857.8 901.4 958.3 1026.8 1114.0 1227.1 1349.6 1482.0 1626.4 
1773.8 1918.9 2064.7 2219.0 2412.0 2601.7 2795.0 3008.0 3217.9 3434.9 3600.3 3672.8 3626.9 3413.9 
2739.8 1842.4 898.7 334.4 159.7 115.5 84.5 38.9 0.0 
971.9 917.7 866.8 836.2 824.5 833.5 855.5 889.7 932.7 994.2 1064.8 1152.6 1263.1 1395.8 1547.2 
1741.6 1930.9 2133.9 2354.5 2593.0 2846.9 3110.8 3384.3 3664.5 3936.3 4172.6 4356.2 4379.2 4302.3 
3880.8 3204.0 2243.0 1187.6 374.0 116.8 69.5 29.3 0.0 
971.9 932.0 892.7 867.8 853.8 855.5 869.8 895.4 935.0 977.6 1045.1 1123.0 1225.5 1360.2 1546.6 
1778.8 2040.0 2279.3 2540.5 2795.4 3052.6 3325.4 3592.6 3883.1 4188.5 4447.4 4628.4 4650.7 4612.1 
4307.0 3637.9 2597.4 1535.3 625.2 162.7 73.2 30.3 0.0 
971.9 935.0 899.7 875.1 864.1 865.1 878.1 901.7 937.0 983.6 1044.1 1120.0 1222.2 1356.3 1555.9 
1798.5 2075.6 2313.9 2571.4 2831.6 3089.2 3342.0 3618.9 3895.7 4191.2 4442.1 4609.1 4632.1 4591.2 
4276.4 3665.8 2633.0 1507.3 579.3 174.0 71.2 31.9 0.0 
971.9 953.0 937.0 928.0 928.0 938.7 955.0 979.6 1012.2 1049.8 1104.7 1181.6 1294.7 1457.7 1688.0 
1935.9 2213.1 2453.3 2697.5 2954.7 3195.3 3423.2 3657.2 3882.8 4107.4 4277.1 4317.6 4288.0 4157.3 
3707.4 2958.7 1914.9 938.7 315.1 117.5 58.9 30.3 0.0 
971.9 965.3 969.9 981.6 1001.2 1029.2 1067.1 1108.7 1158.6 1210.2 1280.7 1359.2 1470.7 1611.1 1791.8 
1997.1 2213.1 2399.7 2586.4 2759.1 2909.2 3039.9 3172.7 3319.4 3439.5 3496.1 3418.6 3339.7 3153.4 
2681.2 1996.4 1180.6 533.1 184.7 81.2 50.6 26.0 0.0 
971.9 973.6 984.2 1002.2 1026.2 1062.1 1102.0 1144.6 1194.5 1239.1 1292.7 1352.3 1423.8 1523.3 1670.4 
1821.1 1979.1 2134.5 2274.0 2398.4 2505.2 2591.4 2695.5 2809.3 2905.5 2933.4 2834.6 2760.8 2594.0 2199.4 
1630.1 998.9 431.6 147.7 78.5 49.6 20.0 0.0 
971.9 980.9 996.9 1016.2 1045.1 1078.4 1112.7 1146.6 1185.6 1218.5 1255.4 1297.7 1348.3 1423.8 1533.9 
1670.0 1807.4 1938.9 2043.0 2120.6 2179.1 2232.7 2298.9 2373.8 2441.7 2424.3 2258.6 2154.8 1939.2 1481.0 
956.0 531.4 238.9 108.5 73.9 44.3 20.0 0.0 
971.9 992.6 1011.9 1030.2 1049.8 1069.4 1094.4 1122.7 1160.6 1200.5 1238.8 1264.7 1269.1 1250.1 1212.5 
1164.9 1109.0 1049.1 994.9 961.0 955.0 980.9 1033.5 1077.1 1025.8 841.8 574.0 468.8 342.4 216.6 154.4 
129.8 110.8 94.8 76.2 50.2 23.3 0.0 
971.9 1000.2 1016.5 1027.5 1041.8 1065.8 1105.0 1148.3 1185.6 1193.9 1159.3 1079.1 970.6 842.5 724.7 
627.5 565.0 524.1 493.5 468.8 446.5 423.9 392.3 351.0 299.8 255.2 222.3 211.0 196.3 173.7 153.4 136.4 
118.1 96.2 78.9 59.2 31.3 0.0 
971.9 1005.2 1015.5 1022.8 1047.1 1089.1 1134.0 1151.0 1129.3 1059.4 967.6 870.1 781.9 718.7 663.8 
614.2 571.3 530.7 495.8 461.2 423.9 377.0 335.4 297.1 262.9 235.9 214.3 206.3 197.3 181.7 165.0 141.4 
120.8 104.8 89.5 65.5 28.3 0.0 
971.9 1008.2 1013.9 1027.8 1066.8 1113.7 1131.7 1097.4 1022.5 934.7 865.5 815.9 771.3 728.0 681.1 
638.9 593.9 553.3 513.4 466.5 414.3 372.3 336.1 302.5 276.5 256.2 238.6 233.6 225.6 204.6 183.7 166.7 
141.1 119.1 97.2 70.5 30.6 0.0 
971.9 1007.9 1011.2 1035.8 1084.7 1118.7 1097.0 1028.2 947.0 886.1 844.2 809.9 771.0 724.4 676.8 
628.9 585.3 544.4 500.1 464.5 423.2 385.6 353.7 326.1 306.8 293.1 285.2 283.2 271.2 242.2 222.6 201.3 
179.3 153.1 126.4 96.5 51.6 0.0 
971.9 1007.5 1010.5 1046.8 1097.0 1109.7 1060.1 976.3 916.0 874.8 845.5 810.9 764.0 706.1 652.8 
596.9 546.0 503.1 476.5 447.9 418.3 387.0 355.0 328.4 305.5 293.5 296.8 287.8 267.2 257.9 245.6 231.9 
210.6 182.7 158.1 119.1 67.5 0.0 
971.9 1006.5 1011.5 1053.5 1104.4 1100.0 1033.5 959.0 908.4 877.1 845.8 807.6 750.3 687.4 625.2 
567.7 508.1 474.8 447.9 426.6 401.6 374.3 347.7 321.4 301.5 301.1 293.5 281.8 272.8 268.2 254.2 229.9 
210.3 183.0 145.7 103.8 55.2 0.0 
971.9 1004.2 1009.5 1057.5 1108.0 1094.4 1022.2 952.6 911.4 882.4 850.5 807.6 747.0 683.1 614.6 
548.0 490.8 456.5 432.2 411.9 391.0 369.7 348.4 324.1 308.1 312.8 291.8 281.5 278.2 274.5 281.2 237.9 
218.9 186.7 103.5 45.6 18.3 0.0 
971.9 1005.5 1009.5 1062.8 1111.7 1094.7 1023.5 953.3 912.0 888.1 854.8 811.6 749.3 688.1 615.9 
550.7 498.8 459.5 431.2 410.6 390.0 370.0 349.7 325.1 309.8 314.8 293.8 281.5 280.2 278.8 288.8 239.9 
222.6 182.7 101.8 40.6 9.6 0.0 
